??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M30ME1-GNX15B-S04G-EEX
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M30ME1-GNX15B-S04G-EEX
VERF
Availability
Available
BC
Order code
BES02ZY
TC
Artikelbezeichnung
BES M30ME1-GNX15B-S04G-EEX
PX
Product view
41317_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Explosionsgeschützt;Namur
BFORM
Style
M30x1.5
W
Gewicht
0.170 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 30 x 50 mm, Style Housing = M30x1.5, Installation = for flush mounting, Range = 15 mm, Interface = NAMUR, Switching frequency = 100 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 7.7...9 VDC, Ambient temperature = -20...70 °C, Ex category = ATEX: 1D (EPL Da), ATEX: 1G (EPL Ga), ATEX: 2D (EPL Db), ATEX: 2G (EPL Gb), ATEX: 3D (EPL Dc), ATEX: 3G (EPL Gc), IP rating = IP67, Approval/Conformity = CE, ATEX, IECEx, FM, cCSAus, WEEE, CCC Ex
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.